Downloading...
 
product-image
 

Nch 20V 7.5A Middle Power MOSFET - RQ1C075UNFRA

RQ1C075UNFRA is the high reliability Automotive MOSFET, suitable for the switching application.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ1C075UNFRATR Active TSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TSMT8
Package Size[mm] 3.0x2.8(t=0.8)
Number of terminal 8
Polarity Nch
Drain-Source Voltage VDSS[V] 20
Drain Current ID[A] 7.5
RDS(on)[Ω] VGS=1.5V(Typ.) 0.02
RDS(on)[Ω] VGS=2.5V(Typ.) 0.014
RDS(on)[Ω] VGS=4.5V(Typ.) 0.011
RDS(on)[Ω] VGS=Drive (Typ.) 0.02
Total gate charge Qg[nC] 18.0
Power Dissipation (PD)[W] 1.5
Drive Voltage[V] 1.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.5V) drive type
    · Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RUF025N02FRA Nch 20V 2.5A Middle Power MOSFET TUMT3   inquiry
RUL035N02FRA Nch 20V 3.5A Power MOSFET TUMT6   inquiry
RV3C002UN Nch 20V 150mA Small Signal MOSFET VML0604   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors