Downloading...
 
product-image
 

PIN Diode (corresponds to AEC-Q101) - RN262CSFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN262CSFHT2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Reverse Voltage VR[V] 30
IF[mA] 100.0
Tj[°C] 150
Ct[pF] 0.4
VR @ Ct [V] 1
f @ Ct [MHz] 1
rF[Ω] 2.8
IF @ rF [mA] 3
f @ rF [MHz] 100
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-923
Features:
  • ・Ultra-small mold type.
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
Pin Configuration:
Pin Configration