Downloading...
 
product-image
 

PIN Diode - RN242CS

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN242CST2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-923
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 30
IF[mA] 100.0
Tj[°C] 150
Ct[pF] 0.35
VR @ Ct [V] 1
f @ Ct [MHz] 1
rF[Ω] 3.0
IF @ rF [mA] 3
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
New Products: