Downloading...
 
product-image
 

PIN Diode - RN142S

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN142STE61 Active EMD2 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-523
Package(JEITA) SC-79
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 60
IF[mA] 100.0
Tj[°C] 150
Ct[pF] 0.45
VR @ Ct [V] 1
f @ Ct [MHz] 1
rF[Ω] 3.0
IF @ rF [mA] 3
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes