Downloading...
 
product-image
 

PIN Diode (corresponds to AEC-Q101) - RN141GFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN141GFHT2R Active VMD2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-723
Package(JEITA) SC-104A
Package Size[mm] 1.4x0.6(t=0.5)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 50
IF[mA] 100.0
Tj[°C] 150
Ct[pF] 0.8
VR @ Ct [V] 1
f @ Ct [MHz] 1
rF[Ω] 2.0
IF @ rF [mA] 3
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
Pin Configuration:
Pin Configration
 
 
New Products:
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes