Downloading...

660/780nm Two-Wavelength Laser Diode - RLD2WMNL2-01x

RLD2WMNL2-01 is 660/780nm two-wavelength low power single mode laser diode for Sensors and DVD Player.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RLD2WMNL2-01 Active φ5.6mm 500 500 Yes
 
Specifications:
Application Sensors, DVD player
Wave-length λ(Min.)[nm] 658/770
Wave-length λ(Typ.)[nm] 663/785
Wave-length λ(Max.)[nm] 668/810
Optical Output Po(Max.)[mW] 7/7
LD Reverse Voltage(Max.)[V] 2/2
PinPD Reverse Voltage(Max.)[V] 30/30
Threshold Current Ith(Typ.)[mA] 18/15
Threshold Current Ith(Max.)[mA] 35/35
Operating Current Iop(Typ.)[mA] 24/20
Operating Current Iop(Max.)[mA] 55/55
Operating Voltage Vop(Typ.)[V] 2.3/1.8
Operating Voltage Vop(Max.)[V] 2.8/2.3
Output Efficiency η(Min.)[W/A] 0.4/0.5
Output Efficiency η(Typ.)[W/A] 0.7/0.7
Output Efficiency η(Max.)[W/A] 1.0/1.2
Polarity M(LD Cathode / PD Cathode)
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 80
Features:
    • Optical output power: CW7mW(650nm) / CW7mW(780nm)
    • Single Mode
    • Highly precise φ5.6 metal stem adoption
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Laser Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RLD2WMNL2-00x 660/780nm Two-Wavelength Laser Diode (High heat resistance product) φ5.6mm   inquiry
New Products:
 
 
Technical Data
Operation Notes

For Laser Diodes

Fundamental Characteristics

For Laser Diodes

Symbols and Definitions

For Laser Diodes