RGTV00TS65D
2µs Short-Circuit Tolerance, 650V 50A, FRD Built-in, TO-247N, Field Stop Trench IGBT

RGTV00TS65D is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGTV00TS65DGC13
Status | Recommended
Package | TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

TV: For inverter (tsc 2µs)

VCES [V]

650

IC(100°C)[A]

50

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

38

tsc(Min.) [us]

2

Built-in Diode

FRD

Pd [W]

276

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching & Low Switching Loss
  • Short Circuit Withstand Time 2μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed