Home | IGBT | Field Stop Trench IGBT | RGT16NS65D
 
Downloading...
 
product-image
 

650V 8A Field Stop Trench IGBT - RGT16NS65D

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RGT16NS65DGTL Active LPDS 1000 1000 Taping Yes
 
Specifications:
VCES [V] 650
IC(100°C)[A] 8
VCE(sat) (Typ.) [V] 1.65
tsc(Min.) [us] 5
Built-in Diode FRD
Pd [W] 94
VGE(th) (Min.)[V] 5.0
BVCES (Min.)[V] 650
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
  • 1) Low Collector - Emitter Saturation Voltage
    2) Low Switching Loss
    3) Short Circuit Withstand Time 5us
    4) Built in Very Fast & Soft Recovery FRD (RFN - Series)
    5) Pb - free Lead Plating ; RoHS Compliant
 
 
Technical Data
SPICE Simulation Evaluation Circuit

Circuit data for device evaluation

Operation Notes

For Surface Mount Type

Operation Notes

For Lead Type

Condition Of Soldering

For Surface Mount Type