Home | IGBT | Field Stop Trench IGBT | RGS00TS65DHR
 
Downloading...
 
product-image
 

650V 50A Field Stop Trench IGBT - RGS00TS65DHR

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RGS00TS65DHRC11 Active TO-247N 450 30 Tube Yes
 
Specifications:
Series S: For inverter, Automotive (tsc 8-10µs)
VCES [V] 650
IC(100°C)[A] 50
VCE(sat) (Typ.) [V] 1.65
tf(Typ.) [ns] 91
tsc(Min.) [us] 8
Built-in Diode FRD
Pd [W] 326
BVCES (Min.)[V] 650
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
    • Low Collector - Emitter Saturation Voltage
    • Short Circuit Withstand Time 8μs
    • Qualified to AEC-Q101
    • Built in Very Fast & Soft Recovery FRD
    • Pb - free Lead Plating ; RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to IGBT
PART NUMBER Product Name Package Datasheet Distribution Inventory
RGS00TS65EHR 650V 50A Field Stop Trench IGBT TO-247N - Buy Sample
RGW80TK65E 650V 40A Field Stop Trench IGBT TO-3PFM   inquiry
RGC80TSX8R 600V 40A Field Stop Trench IGBT TO-247N - inquiry
RGT8TM65D 650V 4A Field Stop Trench IGBT TO-220NFM   inquiry
RGTV60TK65 650V 30A Field Stop Trench IGBT TO-3PFM   inquiry
RGTV60TK65D 650V 30A Field Stop Trench IGBT TO-3PFM   inquiry
New Products: