Not Recommended for New Designs RFX10TF6S
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFX10TF6S

Part Number
RFX10TF6S
RFX10TF6S
RF1005TF6S
RF1005TF6S
Ordering Part Number RFX10TF6SC9 RF1005TF6SC9
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220NFM (2PIN) TO-220NFM (2PIN)
Unit Quantity 1000 1000
Packing Type Tube Tube
RoHS Yes Yes
Package Code ITO-220AC ITO-220AC
Package Size [mm] 10x15 (t=4.7) 10x15 (t=4.7)
Configuration - Single
Number of terminal 2 2
VRM[V] 600 600
Reverse Voltage VR[V] 600 600
Average Rectified Forward Current IO[A] 10.0 10.0
IFSM[A] 100.0 100.0
Forward Voltage VF(Max.)[V] 2.5 1.7
IF @ Forward Voltage [A] 10.0 10.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 600 600
trr(Max.)[ns] 30 40
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Leaded type
X

Most Viewed