Downloading...
Not Recommended For New Design

Super Fast Recovery Diode (AEC-Q101 Qualified) - RFUS20TM6SFH

 
Recommended Products
N/A
 
 
Specifications:
Part Number RFUS20TM6SFHC9
Status NRND
Package TO-220NFM(3PIN)
Unit Quantity 1000
Minimum Package Quantity
Packing Type Tube
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AB
Package Size[mm] 15.0x10.0
Mounting Style Leaded type
Number of terminal 3
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 2.8
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 35
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
Part Explanation

For Diodes