Not Recommended for New Designs RFUS20TM4SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFUS20TM4SFH

Part Number
RFUS20TM4SFH
RFUH20TB4SNZ
RFUH20TB4SNZ
Ordering Part Number RFUS20TM4SFHC9 RFUH20TB4SNZC9
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220NFM (3PIN) TO-220FN (2PIN)
Unit Quantity 1000 1000
Minimum Packing Quantity - 1000
Packing Type Tube Tube
RoHS Yes Yes
Package Code ITO-220AB ITO-220AC
Package Size [mm] 10x15 (t=4.7) 10x15 (t=4.9)
Configuration - Single
Number of terminal 3 2
VRM[V] 430 430
Reverse Voltage VR[V] 430 430
Average Rectified Forward Current IO[A] 20.0 20.0
IFSM[A] 100.0 100.0
Forward Voltage VF(Max.)[V] 1.6 1.7
IF @ Forward Voltage [A] 20.0 20.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 430 430
trr(Max.)[ns] 35 25
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Leaded type
Common Standard AEC-Q101 (Automotive Grade) -
X

Most Viewed