Super Fast Recovery Diode - RFUH60TS6D

RFUH60TS6D is silicon epitaxial planar type Standard Fast Recovery Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RFUH60TS6DGC11 Active TO-247 450 450 Bulk Yes
Grade Standard
Package Code TO-247
Package Size[mm] 21.0x16.0
Mounting Style Leaded type
Number of terminal 3
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 60.0
IFSM[A] 120.0
Forward Voltage VF(Max.)[V] 2.8
IF @ Forward Voltage [A] 30.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 35
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Low switching loss
    ·High current overload capacity
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFUH5TF6SFH Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220NFM(2PIN)   inquiry
RFUH5TF6S Super Fast Recovery Diode TO-220NFM(2PIN)   Buy Sample
RFUH20TJ6S Super Fast Recovery Diode TO-220ACFP   Buy
RFUH30TS6D Super Fast Recovery Diode TO-247   Buy Sample
RFUH30TS6S Super Fast Recovery Diode TO-247   Buy Sample
RFUH25NS3SFH Fast Recovery Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes