- Home
- Diodes
- Fast Recovery Diodes
- Automotive Grade
- RFU10TF6SFH
Not Recommended for New Designs
RFU10TF6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RFU10TF6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RFU10TF6SFH
Part Number |
|
|
---|---|---|
Ordering Part Number | RFU10TF6SFHC9 | RFUH10TF6SFHC9 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220NFM (2PIN) | TO-220NFM (2PIN) |
Unit Quantity | 1000 | 1000 |
Packing Type | Tube | Tube |
RoHS | Yes | Yes |
Package Code | ITO-220AC | ITO-220AC |
Package Size [mm] | 10x15 (t=4.7) | 10x15 (t=4.7) |
Configuration | - | Single |
Number of terminal | 2 | 2 |
VRM[V] | 600 | 600 |
Reverse Voltage VR[V] | 600 | 600 |
Average Rectified Forward Current IO[A] | 10.0 | 10.0 |
IFSM[A] | 100.0 | 60.0 |
Forward Voltage VF(Max.)[V] | 2.8 | 2.8 |
IF @ Forward Voltage [A] | 10.0 | 10.0 |
Reverse Current IR(Max.)[mA] | 0.01 | 0.01 |
VR @ Reverse Current [V] | 600 | 600 |
trr(Max.)[ns] | 25 | 25 |
IF @ trr [mA] | 500.0 | 500.0 |
IR @ trr [A] | 1.0 | 1.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Leaded type | Leaded type |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X