Downloading...
Super Fast Recovery Diode - RFNL10TJ6SFHG (New)RFNL10TJ6SFHG is the high reliability Automotive Fast Recovery Diode, suitable for PFC & general rectification.
|
|||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | ITO-220AC |
Mounting Style | Leaded type |
Number of terminal | 2 |
VRM[V] | 600 |
Reverse Voltage VR[V] | 600 |
Average Rectified Forward Current IO[A] | 10.0 |
IFSM[A] | 120.0 |
Forward Voltage VF(Max.)[V] | 1.25 |
IF @ Forward Voltage [A] | 8.0 |
Reverse Current IR(Max.)[mA] | 0.01 |
VR @ Reverse Current [V] | 600 |
trr(Max.)[ns] | 65 |
IF @ trr [mA] | 500 |
IR @ trr [A] | 1.0 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RFN10T2DHZ | Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RFN16T2DHZ | Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RFN20T2DHZ | Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RFN6T2DHZ | Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RF1001T2DHZ | Super Fast Recovery Diode | TO220FN | inquiry | |
RF1601T2DHZ | Super Fast Recovery Diode | TO220FN | inquiry |
New Products:
ROHM Semiconductor reserves the right to change the specifications at any time. |