Not Recommended for New Designs RFN6T2D
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFN6T2D

Part Number
RFN6T2D
RFN6T2D
RFN6T2DNZ
RFN6T2DNZ
Ordering Part Number RFN6T2D RFN6T2DNZC9
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220FN (3PIN) TO-220FN (3PIN)
Unit Quantity 500 1000
Minimum Packing Quantity - 1000
Packing Type Bulk Tube
RoHS Yes Yes
Package Code ITO-220AB ITO-220AB
Package Size [mm] 10x15 (t=4.9) 10x15 (t=4.9)
Configuration - C-Common
Number of terminal 3 3
VRM[V] 200 200
Reverse Voltage VR[V] 200 200
Average Rectified Forward Current IO[A] 6.0 6.0
IFSM[A] 40.0 40.0
Forward Voltage VF(Max.)[V] 0.98 0.98
IF @ Forward Voltage [A] 3.0 3.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 200 200
trr(Max.)[ns] 25 25
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Leaded type
X

Most Viewed