Downloading...
 
product-image
 

Fast Recovery Diode (AEC-Q101 Qualified) - RFN5TF8SFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN5TF8SFHC9 Active TO-220NFM(2PIN) 1000 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AC
Package Size[mm] 15.0x10.0
Mounting Style Leaded type
Number of terminal 2
VRM[V] 800
Reverse Voltage VR[V] 800
Average Rectified Forward Current IO[A] 5.0
IFSM[A] 60.0
Forward Voltage VF(Max.)[V] 2.1
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 800
trr(Max.)[ns] 40
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・TO-220 package product.
    ・High efficiency and high reliability.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN10T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN16T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN20T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN6T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN10T2DNZ Super Fast Recovery Diode TO-220FN(3PIN)   inquiry
RFN16T2DNZ Super Fast Recovery Diode TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes