Downloading...
 
product-image
 

Super Fast Recovery Diode - RFN30TS6S

RFN30TS6S is silicon epitaxial planar type Standard Fast Recovery Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN30TS6SGC11 Active TO-247 450 450 Bulk Yes
 
Specifications:
Grade Standard
Package Code TO-247
Package Size[mm] 21.0x16.0
Mounting Style Leaded type
Number of terminal 3
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 200.0
Forward Voltage VF(Max.)[V] 1.55
IF @ Forward Voltage [A] 30.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 60
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low switching loss
    · Low forward voltage
    ·High current overload capacity
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN10TB4SNZ Super Fast Recovery Diode TO-220FN(2PIN)   inquiry
RFN20TB4SNZ Super Fast Recovery Diode TO-220FN(2PIN)   inquiry
RFN10T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN16T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN20T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN6T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Reference Circuit

PFC Diode-Bridge-Less Half-Bridge Pin=10kW

SPICE Simulation Evaluation Circuit Data

PFC Diode-Bridge-Less Half-Bridge Pin=10kW

Part Explanation

For Diodes