Downloading...

Super Fast Recovery Diode - RFN30TS3D (New)

RFN30TS3D is Super Fast Recovery Diode for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN30TS3DC9 Active TO-247 450 450 Bulk Yes
 
Specifications:
Number of terminal 3
VRM[V] 300
Reverse Voltage VR[V] 300
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 180.0
Forward Voltage VF(Max.)[V] 1.25
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 300
trr(Max.)[ns] 25
IF @ trr [mA] 0
IR @ trr [A] 1.0
Package Size[mm] 21.0x16.0
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code TO-247
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes