Downloading...
 
product-image
 

Fast Recovery Diode (AEC-Q101 Qualified) - RFN20NS4SFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN20NS4SFHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 430
Reverse Voltage VR[V] 430
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.55
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 430
trr(Max.)[ns] 30
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Power mold type
    ・Low VF and high-speed switching.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN10TB4SNZ Super Fast Recovery Diode TO-220FN(2PIN)   inquiry
RFN20TB4SNZ Super Fast Recovery Diode TO-220FN(2PIN)   inquiry
RFN10T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN16T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN20T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN6T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes