Downloading...
 
product-image
 

Fast Recovery Diode - RFN20NS4S

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN20NS4STL Under Development TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 430
Reverse Voltage VR[V] 430
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.55
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 430
trr(Max.)[ns] 30
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Power mold type
    ・Low VF and high-speed switching.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN2LAM4STF Super Fast Recovery Diode PMDTM   inquiry
RFN2LAM4S Super Fast Recovery Diode PMDTM   inquiry
RFN5TF6SFH Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220NFM(2PIN)   inquiry
RFN2LAM6S Super Fast Recovery Diode PMDTM   Buy Sample
RFN2LAM6STF Automotive Fast Recovery Diode (AEC-Q101 Qualified) PMDTM   inquiry
RFN5TF6S Super Fast Recovery Diode TO-220NFM(2PIN)   Buy Sample
New Products: