Downloading...
 
product-image
 

Fast Recovery Diode - RFN20NS3S

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN20NS3STL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 350
Reverse Voltage VR[V] 350
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.35
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 350
trr(Max.)[ns] 35
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Power mold type
    ・Low VF and high-speed switching.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN10T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN16T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN20T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN6T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN10T2DNZ Super Fast Recovery Diode TO-220FN(3PIN)   inquiry
RFN16T2DNZ Super Fast Recovery Diode TO-220FN(3PIN)   inquiry
New Products: