Downloading...
 
product-image
 

Pch -20V -5.5A Middle Power MOSFET - RF6C055BC

RF6C055BC is Low on-resistance and high power small mold package MOSFET for switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF6C055BCTCR Active TUMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Applications Switching
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -5.5
RDS(on)[Ω] VGS=1.8V (Typ.) 0.0337
RDS(on)[Ω] VGS=2.5V (Typ.) 0.0248
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0195
RDS(on)[Ω] VGS=Drive (Typ.) 0.0337
Total gate charge Qg[nC] 15.2
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -1.8
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • High Power small mold Package (TUMT6).
    • Pb-free lead plating ; RoHS compliant.
    • Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ5C020TP Pch -20V -2A Small Signal MOSFET TSMT3   inquiry
RQ5C025TP Pch -20V -2.5A Small Signal MOSFET TSMT3   Buy Sample
RQ5C030TP Pch -20V -3A Small Signal MOSFET TSMT3   Buy Sample
RV3CA01ZP Pch -20V -100mA Small Signal MOSFET VML0604   Buy Sample
RQ5C060BC Pch -20V -6A Middle Power MOSFET TSMT3   Buy Sample
RQ6C050BC Pch -20V -5A Middle Power MOSFET TSMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors