Downloading...
 
product-image
 

Pch -20V -10A Middle Power MOSFET - RF4C100BC

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF4C100BCTCR Active HUML2020L8(Single) 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN2020-8S
Package Size[mm] 2.0x2.0(t=0.6)
Applications Switching
Number of terminal 8
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -10.0
RDS(on)[Ω] VGS=1.8V (Typ.) 0.0235
RDS(on)[Ω] VGS=2.5V (Typ.) 0.0154
RDS(on)[Ω] VGS=4.5V (Typ.) 0.012
RDS(on)[Ω] VGS=Drive (Typ.) 0.0235
Total gate charge Qg[nC] 23.5
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] -1.8
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・ Low on - resistance.
    ・ High Power Small Mold Package (HUML2020L8).
    ・ Pb-free lead plating ; RoHS compliant
    ・ Halogen Free
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ5C020TP Pch -20V -2A Small Signal MOSFET TSMT3   inquiry
RQ5C025TP Pch -20V -2.5A Small Signal MOSFET TSMT3   Buy Sample
RQ5C030TP Pch -20V -3A Small Signal MOSFET TSMT3   Buy Sample
RV3CA01ZP Pch -20V -100mA Small Signal MOSFET VML0604   Buy Sample
RF6C055BC Pch -20V -5.5A Middle Power MOSFET TUMT6   Buy Sample
RQ5C060BC Pch -20V -6A Middle Power MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors