Not Recommended for New Designs RF2001T4S
Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RF2001T4S

Part Number
RF2001T4S
RF2001T4S
RFUH20TB4SNZ
RFUH20TB4SNZ
Ordering Part Number RF2001T4S RFUH20TB4SNZC9
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220FN (3PIN) TO-220FN (2PIN)
Unit Quantity 500 1000
Minimum Packing Quantity - 1000
Packing Type Bulk Tube
RoHS Yes Yes
Package Code ITO-220AB ITO-220AC
Package Size [mm] 10x15 (t=4.9) 10x15 (t=4.9)
Configuration - Single
Number of terminal 3 2
VRM[V] 430 430
Reverse Voltage VR[V] 400 430
Average Rectified Forward Current IO[A] 20.0 20.0
IFSM[A] 100.0 100.0
Forward Voltage VF(Max.)[V] 1.6 1.7
IF @ Forward Voltage [A] 20.0 20.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 400 430
trr(Max.)[ns] 30 25
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Leaded type
X

Most Viewed