- Home
- Diodes
- Fast Recovery Diodes
- Automotive Grade
- RF2001T3DHZ
Not Recommended for New Designs
RF2001T3DHZ
Super Fast Recovery Diode
Not Recommended for New Designs
RF2001T3DHZ
Super Fast Recovery Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RF2001T3DHZ
Part Number |
|
|
---|---|---|
Ordering Part Number | RF2001T3DHZC9 | RF2001NS3DFHTL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220FN (3PIN) | TO-263S (D2PAK) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Tube | Taping |
RoHS | Yes | Yes |
Package Code | ITO-220AB | TO-263S (D2PAK) |
JEITA Package | - | SC-83 |
Package Size [mm] | 10x15 (t=4.9) | 10.1x9 (t=4.7) |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM[V] | 350 | 350 |
Reverse Voltage VR[V] | 300 | 300 |
Average Rectified Forward Current IO[A] | 20.0 | 20.0 |
IFSM[A] | 100.0 | 100.0 |
Forward Voltage VF(Max.)[V] | 1.3 | 1.3 |
IF @ Forward Voltage [A] | 10.0 | 10.0 |
Reverse Current IR(Max.)[mA] | 0.01 | 0.01 |
VR @ Reverse Current [V] | 300 | 300 |
trr(Max.)[ns] | 25 | 25 |
IF @ trr [mA] | 500.0 | 500.0 |
IR @ trr [A] | 1.0 | 1.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Leaded type | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X