Not Recommended for New Designs RF1601T2DHZ
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RF1601T2DHZ

Part Number
RF1601T2DHZ
RF1601T2DHZ
RF1601NS2DFH
RF1601NS2DFH
Ordering Part Number RF1601T2DHZC9 RF1601NS2DFHTL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220FN (3PIN) TO-263S (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Tube Taping
RoHS Yes Yes
Package Code ITO-220AB TO-263S (D2PAK)
JEITA Package - SC-83
Package Size [mm] 10x15 (t=4.9) 10.1x9 (t=4.7)
Configuration - C-Common
Number of terminal 3 3
VRM[V] 200 200
Reverse Voltage VR[V] 200 200
Average Rectified Forward Current IO[A] 16.0 16.0
IFSM[A] 100.0 100.0
Forward Voltage VF(Max.)[V] 0.93 0.93
IF @ Forward Voltage [A] 8.0 8.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 200 200
trr(Max.)[ns] 30 -
IF @ trr [mA] 500.0 -
IR @ trr [A] 1.0 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed