Downloading...
 
product-image
 

Super Fast Recovery Diode - RF1601NS2D

RF1601NS2D is Low VF Schottkey Barrier Diode for General rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF1601NS2DTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 16.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.93
IF @ Forward Voltage [A] 8.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 30
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Cathode common dual type
    • Low switching loss
    • Low VF
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes