RF1501TF3S
Fast Recovery Diode

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF1501TF3SC9
Status | Active
Package | TO-220NFM (2PIN)
Unit Quantity | 1000
Minimum Package Quantity |
Packing Type | Tube
RoHS | Yes

Specifications:

Configuration

Single

Package Code

ITO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

350

Reverse Voltage VR[V]

300

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

1.5

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

300

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10x15 (t=4.7)

Find Similar

Features:

・High-reliability TO-220 package product.

Similar Products

 

Different Grade

RF1501TF3SFH   Grade| Automotive StatusActive
X

Most Viewed