Downloading...

Automotive Fast Recovery Diode (corresponds to AEC-Q101) - RF101LAM2STF (New)

RF101LAM2STF is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF101LAM2SFHTR Active PMDT 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.87
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 0
IR @ trr [A] 1.0
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-128
Features:
    • Low forward voltage
    • Low switching loss
    • High current overload capacity
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes