RF071MM2STF
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF071MM2STF
RF071MM2STF
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF071MM2STF is the high reliability Automotive Fast Recovery Diode.
Product Detail
Part Number | RF071MM2STFTR
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
200
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
0.7
IFSM[A]
15
Forward Voltage VF(Max.)[V]
0.85
IF @ Forward Voltage [A]
0.7
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
200
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· Low forward voltage· Low switching loss