RF071LAM4S
Super Fast Recovery Diode
RF071LAM4S
RF071LAM4S
Super Fast Recovery Diode
RF071LAM4S is a super fast recovery diode with low forward voltage and low switching loss, suitable for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RF071LAM4STR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Reverse Voltage VR[V]
400
Average Rectified Forward Current IO[A]
1
IFSM[A]
15
Forward Voltage VF(Max.)[V]
1.25
IF @ Forward Voltage [A]
0.7
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Low forward voltage
- Low switching loss
- High current overload capacity
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM2P0161-EVK-004
Flyback Type PWM Mode Isolated 13.5 V 1.3 A Non-Isolated 20 V 0.1 A