RF05VYM1SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

RF05VYM1S is small mold type fast recovery diode for high frequency rectification.

Product Detail

 
Part Number | RF05VYM1SFHTR
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

6

Forward Voltage VF(Max.)[V]

0.98

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

100

trr(Max.)[ns]

25

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type (TUMD2M)
  • High speed switching
  • Low forward voltage
X

Most Viewed