Not Recommended for New Designs RF05VA2S
Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RF05VA2S

Part Number
RF05VA2S
RF05VA2S
RF05VAM2S
RF05VAM2S
Ordering Part Number RF05VA2STR RF05VAM2STR
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TUMD2 TUMD2M
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-323HE SOD-323HE
JEITA Package - SC-108B
Package Size [mm] 1.3x2.5 (t=0.8) 1.4x2.5 (t=0.8)
Configuration Single Single
Number of terminal 2 2
VRM[V] 200 200
Reverse Voltage VR[V] 200 200
Average Rectified Forward Current IO[A] 0.5 0.5
IFSM[A] 6.0 6.0
Forward Voltage VF(Max.)[V] 0.98 0.98
IF @ Forward Voltage [A] 0.5 0.5
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 200 200
trr(Max.)[ns] 25 25
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed