RF01VM2SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

RF01VM2SFH is the silicon epitaxial planar type Fast Recovery Diode.

Product Detail

 
Part Number | RF01VM2SFHTE-17
Status | Recommended
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

250

Reverse Voltage VR[V]

250

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

1.2

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

250

trr(Max.)[ns]

50

IF @ trr [mA]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.25x2.5 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type (UMD2)
  • High speed switching

Similar Products

 

Different Grade

RF01VM2S   Grade| Standard StatusRecommended
X

Most Viewed