Not Recommended for New Designs RDD022N60
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RDD022N60

Part Number
RDD022N60
RDD022N60
R6002END3
R6002END3
Ordering Part Number RDD022N60TL R6002END3TL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 2.0 2.0
RDS(on)[O] VGS=10V (Typ.) 5.5 2.8
RDS(on)[O] VGS=Drive (Typ.) 5.5 2.8
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 20.0 26.0
Total gate charge Qg [nC] 7.0 6.5
Trr (Typ.)[ns] - 240
Mounting Style Surface mount Surface mount
Applications - Power Supply
Bare Die P/N - Available: K7412
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed