RD3P200SN
Nch 100V 20A Power MOSFET
RD3P200SN
RD3P200SN
Nch 100V 20A Power MOSFET
RD3P200SN is a Power MOSFET with Low on - resistance., suitable for Switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RD3P200SNTL1
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
20
RDS(on)[Ω] VGS=4V(Typ.)
0.036
RDS(on)[Ω] VGS=10V(Typ.)
0.033
RDS(on)[Ω] VGS=Drive (Typ.)
0.036
Total gate charge Qg[nC]
55
Power Dissipation (PD)[W]
20
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.4)
Features:
- Low on-resistance.
- Fast switching speed.
- Drive circuits can be simple.
- Parallel use is easy.
- Pb-free plating ; RoHS compliant