Downloading...
 
product-image
 

Nch 60V 80A Power MOSFET - RD3L08CGN

RD3L08CGN is the high reliability transistor, suitable for power tools and switching applications.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RD3L08CGNTL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Applications Switching, Power Tools
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 60
Drain Current ID[A] 80.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0074
RDS(on)[Ω] VGS=10V (Typ.) 0.0053
RDS(on)[Ω] VGS=Drive (Typ.) 0.0074
Total gate charge Qg[nC] 27.0
Power Dissipation (PD)[W] 96.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance
    • High power small mold package
    • Pb-free lead plating ; RoHS compliant
    • 100% Rg and UIS tested
    • Halogen free
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3L220SNFRA Nch 60V 22A Power MOSFET TO-252   inquiry
RJ1L08CGN Nch 60V 80A Power MOSFET TO-263AB (LPTL)   inquiry
RX1L08BGN Nch 60V 80A Power MOSFET TO-220AB   inquiry
RQ3L090GN Nch 60V 30A Power MOSFET HSMT8   Buy Sample
RQ5L030SN Nch 60V 3A Small Signal MOSFET TSMT3   Buy Sample
RD3L220SN Nch 60V 22A Power MOSFET TO-252   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors