Not Recommended for New Designs RCD100N20
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RCD100N20

Part Number
RCD100N20
RCD100N20
RD3T100CN
RD3T100CN
Ordering Part Number RCD100N20TL RD3T100CNTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 200 200
Drain Current ID [A] 10.0 10.0
RDS(on)[O] VGS=10V (Typ.) 0.14 0.14
RDS(on)[O] VGS=Drive (Typ.) 0.14 0.14
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 20.0 85.0
Total gate charge Qg [nC] 26.0 25.0
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed