Downloading...
Schottky Barrier Diode - RBS2MM40CRBS2MM40C is Super low VF Schottkey Barrier Diode for General rectification.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOD-123FL |
Package(JEITA) | SC-109B |
Package Size[mm] | 3.5x1.6(t=0.8) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 20 |
Average Rectified Forward Current IO[A] | 2.0 |
IFSM[A] | 45.0 |
Forward Voltage VF(Max.)[V] | 0.39 |
IF @ Forward Voltage [A] | 2.0 |
Reverse Current IR(Max.)[mA] | 0.6 |
VR @ Reverse Current[V] | 20 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 125 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RBS2MM40B | Schottky Barrier Diode | PMDU | Buy | |
RBS2LAM40A | Schottky Barrier Diode | PMDTM | inquiry | |
RBS2LAM40B | Schottky Barrier Diode | PMDTM | inquiry | |
RBS2LAM40C | Schottky Barrier Diode | PMDTM | Buy | |
RBS2MM40A | Schottky Barrier Diode | PMDU | Buy |
New Products: