Downloading...

Schottky Barrier Diode - RBR40T60ANZ (New)

RBR40T60ANZ is Schottky Barrier Diode for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR40T60ANZC9 Active TO-220FN(3PIN) 500 Bulk Yes
 
Specifications:
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 40.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.6
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.8
VR @ Reverse Current[V] 40
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code ITO-220AB
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes