Downloading...

Automotive Schottky Barrier Diode (corresponds to AEC-Q101) - RBR40T60AHZ (New)

RBR40T60AHZ is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR40T60AHZC9 Active TO-220FN(3PIN) 500 Bulk Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 40.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.6
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.8
VR @ Reverse Current[V] 40
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code ITO-220AB
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes