RBR3LAM40B
Low VF, 40V, 3A, SOD-128, Schottky Barrier Diode
RBR3LAM40B
RBR3LAM40B
Low VF, 40V, 3A, SOD-128, Schottky Barrier Diode
RBR3LAM40B is Low VF Schottky Barrier Diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RBR3LAM40BTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
3
IFSM[A]
45
Forward Voltage VF(Max.)[V]
0.62
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.08
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Small power mold type (PMDTM)
- High reliability
- Low VF