Downloading...
 
product-image
 

Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RBR30NS60AFH

RBR30NS60AFH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR30NS60AFHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.68
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.6
VR @ Reverse Current[V] 60
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBR30NS40A Schottky Barrier Diode TO-263S(D2PAK)   inquiry
RBR30NS40AFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
RBR30NS60A Schottky Barrier Diode TO-263S(D2PAK)   inquiry
RBR30T60AHZ Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RBR30T60ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBR30T30ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes