Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RBR2MM60ATF

RBR2MM60ATF is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR2MM60ATFTR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-123FL
Package(JEITA) SC-109B
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.65
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.075
VR @ Reverse Current[V] 60
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDU)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes