RBR2L60BDD
Low VF, 60V, 2A, DO-214AC (SMA), Schottky Barrier Diode for Automotive
RBR2L60BDD
RBR2L60BDD
Low VF, 60V, 2A, DO-214AC (SMA), Schottky Barrier Diode for Automotive
RBR2L60BDD is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
New alternative products may be available.
Product Detail
Specifications:
Configuration
Single
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
2
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.52
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDS)
- High reliability
- Low VF