Not Recommended for New Designs RBR20T60AHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RBR20T60AHZC9
Package | TO-220FN (3PIN)
Unit Quantity | 500
Minimum Package Quantity |
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Code

ITO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.4

VR @ Reverse Current[V]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10x15 (t=4.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

N/A
X

Most Viewed