Downloading...

Schottky Barrier Diode - RBR20NS60A (New)

RBR20NS60A is Schottky Barrier Diode for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR20NS60ATL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.68
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.4
VR @ Reverse Current[V] 60
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes