Downloading...
 
product-image
 

Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RBR20BM60AFH

RBR20BM60AFH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR20BM60AFHTL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.6
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.6
VR @ Reverse Current[V] 60
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBR20BM60A Schottky Barrier Diode TO-252   inquiry
RBR20NS40A Schottky Barrier Diode TO-263S(D2PAK)   inquiry
RBR20NS40AFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
RBR20NS60A Schottky Barrier Diode TO-263S(D2PAK)   inquiry
RBR20NS60AFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
RBR20T60AHZ Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes