RBR1VWM40ATF
Low VF, 40V, 1A, Schottky Barrier Diode for Automotive
RBR1VWM40ATF
RBR1VWM40ATF
Low VF, 40V, 1A, Schottky Barrier Diode for Automotive
RBR1VWM40ATF is low VF high reliability schottky barrier diode, suitable for general rectification.
Product Detail
Part Number | RBR1VWM40ATFTR
Status |
Recommended
Package |
PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
1
IFSM[A]
20
Forward Voltage VF(Max.)[V]
0.52
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.05
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.3x2.5 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small power mold type
- Low VF